Elesa wheels: range expansion for an increasingly diversified offer, SFP-RT and SFN-RT breather caps for mounting on rubber tubes, Come and visit us!

 

Elesa wheels: range expansion for an increasingly diversified offer

Developed to respond to different sectors, from factory equipment to furniture, from the food industry to the medical, from the handling of heavy loads to "ESD protected" environments:

  • RE.F1 wheels: suitable for use in environments with the presence of water and saturated vapour, they guarantee an excellent capacity to overcome obstacles and noiselessness features;
  • RE.C6 castors for the general public: fit in environments where it is necessary to guarantee hygiene in institutional and industrial environments even in the presence of humidity and chemical agents;
  • RE.C7 castors for general use: suitable for use in humid environments and in the presence of medium aggressive chemical agents;
  • RE.F5-ESD wheels: thanks to the special polyurethane having electrical resistivity < 109 Ω which prevents the accumulation of electrostatic charge, they are indicated for applications in "ESD- PROTECTED AREA", where all components sensitive to electrostatic discharges must be treated with the minimum risk of damage.
See more
 

SFP-RT and SFN-RT breather caps for mounting on rubber tubes

Cover and fitting in Polyamide based technopolymer. Air filter in "Tech-foam" polyurethane foam, with air filtration 40 µ.
The SFP-RT caps are provided with a splash guard device that prevents oil loss for use in tanks where oil is violently agitated and could be splashed against the breather cap.

 

See more
 

Come and visit us!

MECSPE

29-31/03/23

Bologna (IT)

Hall 30 Stand A12

PROLIGHT+SOUND

25-28/04/23 

Frankfurt (DE)

Hall 12.0 Stand E98

COMPONENTS

04-10/05/23

Düsseldorf (DE)

Hall 18 Stand A25

SPS

23-25/05/23

Parma (IT)

Hall 3 Stand F067

 

Worldwide Sales Network

More than 50.000 products on stock

Latest production technologies

Many videos & animations

 
 

Copyright © 2023 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB), Italy

elesa.com

Copyright © 2023 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB), Italy

elesa.com

 
 
Contatti YouTube LinkedIn
Contatti YouTube LinkedIn