Elesa wheels: range expansion for an increasingly diversified offer, SFP-RT and SFN-RT breather caps for mounting on rubber tubes, HFTX-HT-GL oil level sight glasses for high temperatures

 

Elesa wheels: range expansion for an increasingly diversified offer

Developed to respond to different sectors, from factory equipment to furniture, from the food industry to the medical, from the handling of heavy loads to "ESD protected" environments:

 

  • RE.F1 wheels: suitable for use in environments with the presence of water and saturated vapour, they guarantee an excellent capacity to overcome obstacles and noiselessness features;
  • RE.C6 castors for the general public: fit in environments where it is necessary to guarantee hygiene in institutional and industrial environments even in the presence of humidity and chemical agents;
  • RE.C7 castors for general use: suitable for use in humid environments and in the presence of medium aggressive chemical agents;
  • RE.F5-ESD wheels: thanks to the special polyurethane having electrical resistivity < 109 Ω which prevents the accumulation of electrostatic charge, they are indicated for applications in "ESD- PROTECTED AREA", where all components sensitive to electrostatic discharges must be treated with the minimum risk of damage.
See more
 
 
 

SFP-RT and SFN-RT breather caps for mounting on rubber tubes  

Cover and fitting in Polyamide based technopolymer. Air filter in "Tech-foam" polyurethane foam, with air filtration 40 µ.
The SFP-RT caps are provided with a splash guard device that prevents oil loss for use in tanks where oil is violently agitated and could be splashed against the breather cap.

See more
 
 
 

HFTX-HT-GL oil level sight glasses for high temperatures

Made of transparent technopolymer with a sulfonic base.
The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
It can also be used for tanks containing water or water/glycol solutions (up to 50%).
Maximum continuous working temperature up to 150°C.

See more
 
 

Technical assistance to customers 

More than 50,000 products on stock

Latest production technologies

Many videos & animations

 
 

Copyright © 2023 ELESA CANADA Ltd.

3-3600B Laird Rd.

Mississauga, ON L5L 6A7 

elesa.com

Copyright © 2023 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7

elesa.com

 
 
Contatti YouTube LinkedIn
Contatti YouTube LinkedIn