RE.F5-SST-N-ESD Castors with ESD Mould-on Polyurethane Coating and Stainless Steel Bracket, BTL-LP Fluted Knobs with Retaining Chain, GN 784 Swivel Ball Joints, Come and Visit Us!

Go to website view | Unsubscribe

­

RE.F5-SST-N-ESD Castors with ESD Mould-on Polyurethane Coating and Stainless Steel Bracket

The special polyurethane with electrical resistivity <109 Ω prevents the accumulation of electrostatic charge. RE.F5-SST-N-ESD wheels are therefore suitable for applications in "ESD PROTECTED AREAS" where all components sensitive to electrostatic discharges must be treated with the minimum risk of damage. Moreover, the use of stainless steel bearings and supports greatly reduces the possibility of sparks being created during handling.
The electrical specifications meet the requirements of the ISO 22878:2004 standard.

Discover more

­

BTL-LP Fluted Knobs with Retaining Chain

Made of polyamide based technopolymer, these knobs are ideal for use when it is necessary to avoid the loss of the knob. The elastic fork, housed in the groove of the knob can turn freely.

Discover more

­

GN 784 Swivel Ball Joints

They allow precise and stepless adjustment of the ball pivot within the swivelling range. This is a particular advantage when adjusting scanners, cameras, lighting, and monitors.
Thanks to the efficient clamping mechanism, only small amounts of torque on the clamping screw result in comparatively strong clamping pressure on the ball.

Discover more

­

Visit us!

September 29th - October 1st

Las Vegas

North Hall - Booth 8800

­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders 

Try the Quick Order  function 

­

Copyright © 2025 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­

To unsubscribe click here.