The High-filtration Breather Caps, Linear Guides, Connecting T-clamps GN 476.2

­
­

High-filtration breather caps

These new high-filtration breather caps, are made of polyamide-based technopolymer, that include a polyester air filter with a filtration rate of 3µm and and a filtration efficiency greater than 98%. Designed with a special internal geometry which stops the leakage of the fluid to the outside. The hexagonal profile on the threaded fitting allows for a higher tightening torque using a wrench, ensuring proper gasket compression and a secure seal.


Available in 3 configurations:

  • The SFP-AF cap equipped with splash guard.
  • The SFV-AF cap with a single valve and splash guard, indicated in all applications in which the internal pressure of the tank must not exceed a certain value: 350 or 700 mb.
  • The SFW-AF includes a double valve system with splash guard combining an overpressure valve and a suction valve to maintain controlled pressurized air above the oil level, helping to:
    • Reduce the volume of air entering the reservoir
    • Limit the ingress of airborne contaminants
    • Minimize cavitation risk
    • Reduce foam formation in the fluid


Versions with flat dipstick are also available: (SFW-AF+a, SFV-AF+a, SFP-AF+a).


Discover more

­

GLF and GCF linear guides

GLF side guides and GCF central guides are generally used to laterally guide bundles of heat-shrinkable polyethylene film on conveyor belts. The PEEK coating ensures minimal rolling resistance of the product and is also suitable for high-temperature applications. The guide profiles are made of AISI 304 stainless steel with a technopolymer coating (PEEK) in grey color. The guides are sold in bars of 1500 or 3000 mm length.

Discover more

­

Connecting T-clamps GN 476.2

Connecting clamps for T guides GN 476.2 connect tubes and bars in a T arrangement.

The detachable clamping point allows for simplified installation even when axial insertion is not possible. By combining a W-type clamp (with pin) with an A-type clamp (with hole), two tubes or two bars can be connected to each other at any adjustable angle.

Depending on the executions, they can be equipped with a pin or hole, be made of anodized or natural aluminum, and have a matte finish or black color.

Discover more

­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the Quick Order function

­
­

Copyright © 2026 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­