Blue RAL 5005 self.aligning brackets, SUPER-technopolymer: the solution for marine environments, Set collars GN 706.4

­

Blue RAL 5005 self-aligning brackets

New blue self-aligning brackets UCF-S, UCFB-S, UCFL-S e UCP-S are made in technopolymer, reinforced with glass fibers.

Their design, the bushings and the support washers are made of AISI 304 stainless steel with a sealing system that ensures the bearing is protected from the external environment.

Designed to allow maximum sanitation, they are suitable for bottling, packaging, and handling applications.

The blue RAL 5005 range, like the black one, is equipped with a shaft misalignment tolerance up to 2.5°, and includes square, side, and oval flanged configurations and the option for 90° shaft, with closed or drilled cover.

Discover more

­

SUPER-technopolymer: the solution for marine environments

SUPER-Technopolymer is an advanced engineering material developed for high mechanical strength and reliable performance in corrosion-intensive environments such as marine and coastal applications.

When our customer, an outdoor furniture manufacturer, experienced rusting stainless-steel leveling feet in salt-air installations. Elesa suggested switching to our proprietary leveling feet made entirely of SUPER-Technopolymer. Once they made the switch, the result was a measurable performance upgrade: Complete elimination of corrosion, extended service life, reduced maintenance requirements, and lower total lifecycle cost.

SUPER-Technopolymer delivers measurable advantages across multiple fronts: high structural strength comparable to many metals, extended service life, improved operational efficiency through lightweight design, reduced maintenance requirements, and a lower overall environmental impact.

Discover more

­

Set collars GN 706.4

The set collars GN 706.4 can be easily fastened using a clamping kit equipped with an adjustable handle made with a die-cast zinc alloy, useful for reducing the notch height.

This version, available in aluminum, steel and AISI 316LHC stainless steel offers advantages for applications that require new set collar positions.

Discover more

­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the Quick Order function

­

Copyright © 2026 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­