CFM-PC Hinge with Integrated Electric Cable in Technopolymer Certified Self-extinguishing, DIN 6325 and DIN 7979 Dowel Pins, Elesa and LILT Teammates in the Fight Against Cancer

­

CFM-PC Hinge with Integrated Electric Cable in Technopolymer Certified Self-extinguishing

CFM-PC hinge integrates the hinge function with the possibility of passing electric current from a jamb to the attached door, thus eliminating the presence of exposed cables and unsightly exposed "cable gland" bridges.


This solution allows the protection of cables during door or structure movement, ensuring they do not get damaged or caught in any obstacles. 
The compact size, various mounting and cable output options make this product easy to install.


The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with electrical switch. It can be combined with one or more CFM-PCN complementary hinges or with other Elesa components such as the EBR-SWM, EBR-SWB, and M.2000-SWM handles with electrical switch.

Discover more

­

DIN 6325 and DIN 7979 Dowel Pins

They connect, secure and position machine parts, and are generally used in conjunction with through holes. The centring step facilitates with pressing in the part.

 

DIN 7979 dowel pin has a flat section that relieves trapped air, making it easier to insert and remove.

Discover more

­

Elesa and LILT Teammates in the Fight Against Cancer

On 8 June, the non-competitive march “Formula Uno” organised by LILT - Italian League for the Fight against Cancer with the support of Elesa, as main sponsor, was held in Italy at the Monza Autodrome.


With the proceeds LILT will support its activities in the fight against cancer.

­

Discount on total order value 

Keep your sales conditions 

No minimum  amount for orders

Try the function

Quick Order

­

Copyright © 2025 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX 
elesa.com

­
­