Blue RAL 5005 self.aligning brackets, SUPER-technopolymer: the solution for marine environments, Set collars GN 706.4, Come to visit us!. |
|
|
|
|---|
|
Blue RAL 5005 self-aligning brackets | New blue self-aligning brackets UCF-S, UCFB-S, UCFL-S e UCP-S are made in technopolymer reinforced with glass fibres. Their design, the bushings and the support washers are made of AISI 304 stainless steel and a sealing system that ensures the bearing is protected from the external environment.
Designed to allow maximum sanitation, they are suitable for bottling, packaging and handling applications. The blue RAL 5005 range, like the black one, is equipped with a shaft misalignment tolerance up to 2.5°, and includes square, side, oval flanged configurations and the option for 90° shaft, with closed or drilled cover. |
|
|
|---|
|
| | SUPER-technopolymer: the solution for marine environments | The SUPER-techopolymer is an advanced material characterised by high mechanical strength; it has proved to be the perfect solution for ensuring excellent performance in particularly harsh environments, such as the marine-coastal one, in terms of corrosion.
This solution offers the customer advantages on multiple fronts: high mechanical strength, long-term durability, operational efficiency, sustainability, and minimal maintenance costs. | | |
|
|
|---|
|
| | | | The set collars GN 706.4 can be easily fastened using a clamping kit equipped with an adjustable hand with a die-cast zinc alloy, useful for reducing the notch height.
This version, available in aluminium, steel and AISI 316LHC stainless steel, offers advantages for applications that require new set collar positions. | | |
|
|
|---|
|
| Discount on total order value |
|
|
| | Keep your sales conditions |
|
|
| | No minimum amount for orders |
|
|
| | Try the function Quick Order |
|
|
|
|---|
|
Copyright © 2026 ELESA UK Ltd 26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX elesa.com |
|
| | |
| | |
| |
|---|
|
|
|
|
|
|
|---|
|
To unsubscribe click here. |
|
|
|
|---|
|
|
|