New Visually Detectable Levelling Feet, ESC-SFT Handle with Safety Switch: Safe, Smart, and Reliable, GN 3136 Folding Handles, Come and Visit us!

­

New Visually Detectable Levelling Feet

These new levelling feet are manufactured from FDA-compliant raw materials (FDA CFR 21 and EU 10/2011) and finished in RAL 5005 blue, the standard colour for food and pharmaceutical machinery. The SUPER-technopolymer stem delivers high rigidity and mechanical strength, while also providing inherent corrosion resistance.


Special knurling beneath the lower lip of the base ensures excellent stability and grip, allowing the levelling element to be used without a no-slip disk, even on surfaces that are not perfectly flat.

Discover more

­

ESC-SFT Handle with Safety Switch: Safe, Smart, and Reliable

The ESC-SFT handle is designed to protect both operators and machinery. It has a state-of-the-art coded sensor with redundant channels, making it ideal for safety circuits that monitor machine guards. When combined with certified control logic, the handle triggers an interruption of the machine’s power circuit in the event of accidental opening of doors, casings, or protective covers.

Watch the video

­

GN 3136 Folding Handles

GN 3136 folding handles are designed to open drawers or lift boxes and containers. During operation, the handle pivots to approximately 90°, where it meets a stop against the sheet-metal housing, and then automatically returns to its rest position by gravity.

Discover more

­

Come to Visit Us!

We're excited to be exhibiting at Southern Manufacturing and Electronics.


3-5 February 2026

Farnborough International Exhibition Centre

­

Discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the function

Quick Order

­

Copyright © 2025 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX
elesa.com

­
­