RE.F5-SST-N-ESD Castors with ESD Mould-on Polyurethane Coating and Stainless Steel Bracket, BTL-LP Fluted Knobs with Retaining Chain, GN 784 Swivel Ball Joints, Come and Visit Us!

­

RE.F5-SST-N-ESD Castors with ESD Mould-on Polyurethane Coating and Stainless Steel Bracket

The special polyurethane with electrical resistivity <109 Ω prevents the accumulation of electrostatic charge. RE.F5-SST-N-ESD wheels are therefore suitable for applications in "ESD PROTECTED AREAS" where all components sensitive to electrostatic discharges must be treated with the minimum risk of damage. Moreover, the use of stainless steel bearings and supports greatly reduces the possibility of sparks being created during handling.
The electrical specifications meet the requirements of the ISO 22878:2004 standard.

Discover more

­

BTL-LP Fluted Knobs with Retaining Chain

Made of polyamide based technopolymer, these knobs are ideal for use when it is necessary to avoid the loss of the knob. The elastic fork, housed in the groove of the knob can turn freely.

Discover more

­

GN 784 Swivel Ball Joints

They allow precise and stepless adjustment of the ball pivot within the swivelling range. This is a particular advantage when adjusting scanners, cameras, lighting, and monitors.
Thanks to the efficient clamping mechanism, only small amounts of torque on the clamping screw result in comparatively strong clamping pressure on the ball.

Discover more

­

Come and Visit Us!

15 - 19 September

Munich

Hall C1 - Stand 641

18 - 23 September

Genoa

Hall B sup. - Stand TC20

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2025 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­