DCE tube clamps, Mechanicals elements, Folding handles GN 425.25, Come to visit us!

­
­

DCE tube clamps

The new range of DCE tube clamps, compliant with DIN 3015 includes standard DCE-S (DIN 3015-1), heavy DCE-H (DIN 3015-2), and twin series DCE-D (DIN 3015-3); DCE clamps are designed for the reliable fastening of rigid and flexible pipes in various sectors, including industrial and mobile hydraulics, pneumatic systems, and automation.

The clamps, made in polypropylene (PP)-based technopolymer, offer UV resistance, mechanical strength, elasticity, and long-lasting durability.

Thanks to the modular mounting system of the DCK kits (which include all necessary accessories for the clamps, such as metal plates, mounting guides, screws, and nuts), a wide range of solutions can be created to obtain various mounting solution based on customer needs.

Watch the video

­
­

New mechanical elements

The new Elesa screws, washers, nuts and spacers are made of polyamide-based (PA) technopolymer, natural color.

They are characterized by their light weight and high resistance to corrosion and chemicals, making these products suitable for a variety of applications. Furthermore, the insulating material makes these products perfect for the electrical and electronics sectors.

Screws, nuts, and washers are also available with dimensions similar to those of DIN and ISO standards.

Discover more

­

Folding handles GN 425.5

They are used in cases where they should not protrude or can do it only to a limited extent. The handle is held in the locked position by a spring-loaded thrust pin and are available in chrome-plated steel (GN 425.5-CR) or AISI 303 stainless steel (GN 425.5-NI) with a Matte shot-blasted finish. The mounting base and the cover are made of polyamide-based technopolymer (PA), with a matte finish in black and black-gray respectively, suitable for working temperatures up to 100 °C.

Discover more

­

Come to Visit Us!

­


26-28 May 2026

Parma (IT)

Hall 3, Stand E055

­

Elesa continues to support the Team Dynamis PRC; the guys from the racing department of the Politecnico di Milano are back to present the DP16 electric single-seater at the Elesa stand!

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2026 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­
­