Blue RAL 5005 self.aligning brackets, SUPER-technopolymer: the solution for marine environments, Set collars GN 706.4, SEAQUIP e MECSPE.

­

Blue RAL 5005 self-aligning brackets

New blue self-aligning brackets UCF-S, UCFB-S, UCFL-S e UCP-S are made in technopolymer reinforced with glass fibres.

Their design, the bushings and the support washers made of AISI 304 stainless steel and a sealing system ensure the bearing's protection from the external environment.

Designed to allow maximum sanitation, they are suitable for bottling, packaging and handling applications in food as well, sector thanks to their BLUE RAL 5005 color which does not exist in nature.

The products have a shaft misalignment tolerance up to 2.5° and are available in square, side, oval flanged configurations and the option for 90° shaft, with closed or drilled cover.

Discover more

­

SUPER-technopolymer: the solution for marine environments

The SUPER-techopolymer is an advanced material characterized by high mechanical strength, it has proved to be the perfect solution to ensure excellent performance even in purticularly harsh environments in terms of corrosion, such as the marine-coastal one.

This solution is able to offer the costumer advantages on multiple fronts: high mechanical strength, long-term durability, operational efficiency, sustainability and minimal maintenance costs.

Discover more

­

Set collars GN 706.4

The set collars GN 706.4 can be easly fastened using a clamping kit equipped with adjustable hand with a die-cast zinc alloy, usefull for reducing the notch height.

This version, available in aluminum, steel and AISI 316LHC stainless steel offers advantages for applications that require new set collar positions.

Discover more

­

Come and Visit Us!

04 - 06 March

Bologna (IT)

Hall 30 - Stand D54

Elesa components not only support the manufacturing industry, but also the young students of the Politecnico di Milano that compete at Formula Student.

The electric single-seater of the Team Dynamis PRC, that has climbed the world rankings of competition in last season's races, will be present at our booth.

04 - 06 March

Milano (IT)

Hall 8 - Stand C11 - D12


Come and discover the Elesa's products, whose materials and finishes, with high-quality standards, are specifically designed for the nautical sector and applications in marine environments.

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2026 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­