HCV-E-LD Electrical Level Indicators with LED, RMBS Flat Magnets with Double Magnetic Surface, GN 487 Swivel Ball Joint Mounting Clamps, Come and Visit Us!

­

HCV-E-LD Electrical Level Indicators with LED

HCV-E-LD electrical level indicators are made of transparent polyamide based technopolymer, which guarantees highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.
In addition to the visual level indicator, these indicators also provide an electrical signal when the minimum fluid level value is reached and a green or red light signal indicating the presence or absence of fluid respectively.

See more

­

RMBS Flat Magnets with Double Magnetic Surface

They are shielded magnetic systems with high performances and moderate overall dimensions, generally used on sensitive surfaces.
The elastomer coating increases the friction coefficient in the presence of lateral push forces, resulting in better adhesion.

See more

­

GN 487 Swivel Ball Joint Mounting Clamps 

They allow precise and stepless adjustment of the ball pivot within the swivel range, simplifying the positioning and adjustment of components such as scanners, cameras and lighting.
Thanks to the efficient clamping mechanism, even small amounts of tightening torque result in comparatively strong clamping forces on the ball. 

See more

­

Come and Visit Us!

13 - 15 May

Parma

Hall 3 - Stand E057

21 - 24 May

Bologna

Hall 36 - Stand A31

27 - 30 May

Milan

Hall 5 - Stand C02

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2025 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­