MRY-SST-HVD Handles: The Ultimate Solution for Watertight Clamping, PES Elastomer Springs and PEB, GN 676.2 Knobs, Come and Visit Us!

­

MRY-SST-HVD Handles: The Ultimate Solution for Watertight Clamping

A system of gaskets between the various parts of the adjustment mechanism makes MRY-SST-HVD handle watertight, preventing the deposit of antigenic residues, which can represent a risk of contamination. Thanks to this feature, this handle is ideal for environments subject to cleaning cycles with water jets.
Moreover, the cavity-free design and the plain surface finish ensure maximum cleanability of the product.
The technopolymer in blue RAL 5005, easily visible in case of accidental contamination of food, and the AISI 316 stainless steel inserts make the handle suitable for applications in the food sector and contribute to increasing the levels of safety in food production processes.
Suitable for clamping when the lever turning angle is limited owing to lack of space.

See more

­

PES Elastomer Springs and PEB

Used as load dampers, they are widely used in the sheet metal stamping and deformation processes.
They guarantee high resistance to axial load and to chemicals such as acids, greases, and oils, avoiding sudden breakage in the event of overload.

See more

­

GN 676.2 Knobs 

Made of zinc plated blue passivated steel, they are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.
The version with knurl can be used as a knurled nut.

See more

­

Come and Visit Us!

7-13 April

Munich

Booth A5.223

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2025 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­