The Soft-Touch line: comfort, safety and design, Bearings Supports for Rollers, Lock Pins

­

Comfort, safety and design: the Soft-Touch line

Thanks to the thermoplastic elastomer coating, chemically and mechanically clinched, and the ergonomic design, the Soft-Touch line guarantees the operator high control, tactile sensitivity, and operational safety even in suboptimal conditions where moisture, grease, or high temperatures are present.

Among the flagship products of the line, which includes clamping and grip knobs, levers and handles, the M.343-SOFT bridge handle recently won the German Design Award 2026, reflecting the ergonomic and functional qualities that characterize the entire Soft-Touch range.

The main application sectors are: medical, fitness, rehabilitation, material handling, and gardening.

Discover more

­

Bearings supports for rollers

3 new bearing supports for conveyor rollers have been introduced in the Elesa range:

  • GVD for motorised rollers
  • GVI for idler rollers
  • GVF for friction rollers

Manufactured in polyamide-based technopolymer with chrome steel bearings, they are inserted into the ends of conveyor roller tubes to ensure smooth rotation, durability and consistent performance.

Discover more

­

Lock pins

The lock pins allow to quickly attach, connect, and secure various components; they operate by pressing the red acetal-based button, which enables the insertion or removal of the lock pin. The new GN 114.12 and GN 114.8 series are made with a pin, pawls, and spring in stainless steel; while the GN 114.11 and GN 114.7 series feature a pin in blue passivated zinc-plated steel, and pawls and spring in stainless steel. Depending on the model, the handle is available in a "T" or "L" shape.

Discover more

­

DEX Expo

April 8, 2026

Langley

come visit us

Salons Industriels

April 22-23, 2026

Drummondville

come visit us

­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders

Try the function Quick Order

­
­

Copyright © 2026 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­