New Visually Detectable Levelling Feet, ESC-SFT Handle with Safety Switch: Safe, Smart, and Reliable, GN 3136 Folding Handles

­

New Visually Detectable Levelling Feet

The new levelling feet are produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011) and coloured in RAL 5005 blue, which meets the standard colour of the food and pharmaceutical machinery. Thanks to the property of the SUPER-technopolymer stem, high rigidity and mechanical resistance are obtained in addition to natural resistance to corrosion.

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

Discover more

­

ESC-SFT Handle with Safety Switch: Safe, Smart, and Reliable

The ESC-SFT handle protects users and machines. In fact, it is a state-of-the-art coded sensor with redundant channels, ideal for use in safety circuits that monitor the status of guards on machinery. In combination with a certified control logic, the handle activates the interruption of the machinery's power circuit, in the event of accidental opening of doors, casings, or protective covers.

Watch the video

­

GN 3136 Folding Handles

GN 3136 folding handles are used to open drawers or lift boxes and containers.

During use, the handle reaches its stop against the sheet-metal housing at about 90°, then returns to the rest position by gravity.

Discover more

­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders

Try the function Quick Order

­

Copyright © 2025 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­