ESC-SFT Handle With Built-in Safety Switch, SFW and SFW-P Breather Caps, PMT.101-SST-VD and PMT.100-SST-VD Indexing Plungers

­

ESC-SFT Handle With Built-in Safety Switch

The ESC-SFT handle is equipped with a coded sensor with redundant channels that can be used in safety circuits designed to monitor the status of dangerous guards on board the machine. In combination with an appropriate certified control logic, in the case of accidental opening of doors, casings, protective covers of machinery or production lines, it activates the interruption of the machinery's power circuit.
If used as an input to a certified safety control unit (such as CN-SFT), it permits a system architecture up to SIL3 in accordance with the IEC 62061 standard or category 4 - PLe in accordance with the EN ISO 13849-1 standard.
It can be used for sliding or swing doors.
Available with contact blocks NO+NC or NC+NC, this product reaches IP67 protection class in accordance with the EN 60529 standard. A signal LED also allows the operator to understand the status of the handle.

See more

­

SFW and SFW-P Breather Caps

The new SFW breather cap models are now available with a thermal-bonded polyester filter with low pressure drop and high dust holding capacity.
Expected filtration class ISO 16890-1 ISO Rating coarse 75%, EN 779:2012 Class G4, air filtration 10 µ. 
SFW-P breather caps are also available, which feature an integrated splash guard that significantly reduces the possibility fluid leakage due to splashing.

See more

­

PMT.101-SST-VD and PMT.100-SST-VD Plungers

Made of a special glass-fibre reinforced polyamide based SUPER-technopolymer in RAL 5005 blue, easily visible in case of accidental food contamination.
Being resistant to several cleaning cycles with solvents and other chemical agents, they are suitable for applications as in the pharmaceutical or food industry.

See more

­
­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders 

Try the Quick Order  function 

­

Copyright © 2024 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­