ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator, New TNR-PP Oil Plug for High Pressure, GN 464.1 Knurled Knob

 

ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator

ERX. adjustable handles are now available with levers in the 6 Elecolors® colors with a black button.

 

The use of color offers perfect aesthetic compatibility between the components and the machines on which they are installed. Enhancing the perception of their value and quality. Furthermore, color allows for better differentiation of different machine functions, contributing to the benefit of safety.

 

A configuration tool is now available on the Elesa website for quick and easy selection of the variants, which differ in lever length, thread, and color.

See more
 

New TNR-PP Oil Plug for High Pressure

TNR-PP oil plug is made of fiberglass-reinforced  polypropylene-based technopolymer and produced from FDA-compliant raw material (FDA CFR.21 and EU 10/2011).

The EPDM synthetic rubber O-Ring makes the plug suitable for contact with acid or base liquids.

The seat for the housing guarantees the O-Ring retention and allows for an optimal seal even with minimum tightening torques.

See more
 

GN 464.1 Knurled Knob

Made of steel, knob GN 464.1 is suitable for a wide range of applications.

It can be quickly and easily operated without tools, or with a hexagon socket wrench.

See more
 
 

Pricing discount on total order value 

Keep your sales conditions 

No minimum amount for orders

Try the Quick Order  function

 

Copyright © 2023 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087

elesa.com

Copyright © 2023 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087

elesa.com

Contatti YouTube LinkedIn
Contatti YouTube LinkedIn