ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator, New TNR-PP Oil Plug for High Pressure, GN 464.1 Knurled Knob, Come and Visit Us!

 

ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator

ERX. adjustable handles are now available also with levers in the 6 Elecolors® colours and black button.

 

The use of colour offers a perfect aesthetic compatibility between the components and the machines on which they are installed, enhancing the perception of their value and quality. Furthermore, colour allows a better differentiation of different machine functions, contributing to the benefit of safety.

 

A configuration tool is now available on the Elesa website for quick and easy selection of the different variants, which differ in lever length, thread and colour.

See more
 

New TNR-PP Oil Plug for High Pressure

TNR-PP oil plug is made of glass-fibre reinforced polypropylene based technopolymer and produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).


The EPDM synthetic rubber O-Ring makes the plug suitable for contact with acid or base liquids. The seat for the housing guarantees the O-Ring retention and allows an optimal seal even with minimum tightening torques.

See more
 

GN 464.1 Knurled Knob

Made of steel, the GN 464.1 knob is suitable for a wide range of applications. 
It can be quickly and easily operated without tools or with a hexagon socket screw key.

See more
 

Come and Visit Us!

Come and Visit Us!

1-2 November

NEC, Birmingham

Stand: F136

1-2 November

NEC, Birmingham

Stand: F136

 
 

Discount on total order value 

Keep your sales conditions 

No minimum  amount for orders

Try the function Quick Order

 

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

ContattiYouTubeLinkedIn
ContattiYouTubeLinkedIn