ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator, New TNR-PP Oil Plug for High Pressure, GN 464.1 Knurled Knob, Come and Visit Us!

 

ERX. Adjustable Handles: Discover the New Versions Available and Try the New Configurator

ERX. adjustable handles are now available also with levers in the 6 Elecolors® colours and black button.

 

The use of colour offers a perfect aesthetic compatibility between the components and the machines on which they are installed, enhancing the perception of their value and quality. Furthermore, colour allows a better differentiation of different machine functions, contributing to the benefit of the safety.

 

A configuration tool is now available on the Elesa website for quick and easy selection of the different variants, which differ in lever length, thread and colour.

See more
 

New TNR-PP Oil Plug for High Pressure

TNR-PP oil plug is made of glass-fibre reinforced polypropylene based technopolymer and produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

The EPDM synthetic rubber O-Ring makes the plug suitable also for contact with acid or base liquids.

The seat for the housing guarantees the O-Ring retention and allows an optimal seal even with minimum tightening torques.

See more
 

GN 464.1 Knurled Knob

Made of steel, GN 464.1 knob is suitable for a wide range of applications.

It can be quickly and easily operated without tools or with a hexagon socket screw key.

See more
 

Come and Visit Us!

13th - 16th November

Düsseldorf

Hall 14 - Stand D30

13th - 16th November

Düsseldorf

Hall 14 - Stand D30

23rd - 25th November

Bari

Hall 19 - Stand C14 

23rd - 25th November

Bari

Hall 19 - Stand C14 

 
 

Worldwide Sales Network

More than 50.000 products on stock

Latest production technologies

Many videos & animations

 

Copyright © 2023 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB), Italy

elesa.com

Copyright © 2023 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB), Italy

elesa.com

Contatti YouTube LinkedIn
Contatti YouTube LinkedIn