High Grip Vacuum Cups for Automotive Robotics, CFNR In Line Lift-off Spring-loaded Self-Closing Hinge, GN 3330 Tubular Handle With Movable Handle Mounts
High Grip Vacuum Cups for Automotive Robotics
Made of hydrogenated nitrile rubber, which guarantees an excellent resistance to wear, ageing, oils containing chlorine,greases, and gasoline. These vacuum cups are specifically designed for use in automotive robotics particularly on surfaces such as sheet metal or glass. The labyrinth molded onto the support surface ensures a high grip with the load surface, even in the presence of liquids. The bellow allows the cups to adapt to surfaces, even the irregular ones.
CFNR In Line, Lift-off, Spring Loaded, Self-Closing Hinge
Made of fiberglassreinforced polyamide based technopolymer, The CFNRhinge is a self-closing spring-loaded hinge A pin is fixed in the hinge body which holds a spring in position with a maximum closing or opening return torque of 0.30 Nm at 270°.