High Grip Vacuum Cups for Automotive Robotics, CFNR In Line Lift-off Spring-loaded Self-Closing Hinge, GN 3330 Tubular Handle With Movable Handle Mounts

­

High Grip Vacuum Cups for Automotive Robotics

Made of hydrogenated nitrile rubber, which guarantees an excellent resistance to wear, ageing, oils containing chlorine, greases, and gasoline.
These vacuum cups are specifically designed for use in automotive robotics particularly on surfaces such as sheet metal or glass.
The labyrinth molded onto the support surface ensures a high grip with the load surface, even in the presence of liquids. The bellow allows the cups to adapt to surfaces, even the irregular ones.

See more

­

CFNR In Line, Lift-off, Spring Loaded, Self-Closing Hinge

Made of fiberglass reinforced polyamide based technopolymer, The CFNR hinge is a self-closing spring-loaded hinge A pin is fixed in the hinge body which holds a spring in position with a maximum closing or opening return torque of 0.30 Nm at 270°.

See more

­

GN 3330 Tubular Handle With Movable Handle Mounts

Tubular handle GN 3330, comply with the DGUV testing principles, and is designed for use in hygienic areas.


The high-quality finish as well as the

non-concave geometry prevent adherence of dirt and facilitate cleaning.

See more

­

Advanced Design and Manufacturing Expo

November 13-14

Montréal, Québec, Canada

1519 - ATX Montreal 2024

­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders

Try the function Quick Order

­

Copyright © 2024 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­