Quick-tightening and Lobe Knobs, Hinges for Narrow Jambs, and Ball Transfer Units

­

VCH.654-QA and VC.654 knobs

The new pass-through hole knobs come in a five-lobe shape, which allows the operator to grip it correctly and prevents the accumulation of unsanitary residue.

The metal part, made from AISI 303 stainless steel, is suitable for use in environments that require corrosion-resistant materials. The knobs are made of glass-fibre reinforced polyamide based technopolymer, black colour, with a matte finish. The VCH.654-QA knob is suitable for quick clamping and is available in two versions: VCH.654-QA-AZ-FP and VCH.654-QA-SST-FP, with polished zinc-plated steel hub and AISI 303 stainless steel hub, respectively.

The VC.654 knob also has two versions: VC.654-FP-B with a brass boss and VC.654-FP-SST with an AISI 303 stainless steel boss.

Discover more

­

CFDX and CFDX-G hinges for narrow jambs

The CFDX and CFDX-G hinges are generally used in applications with narrow jambs, combining compact dimensions with high mechanical strength. Manufactured from glass-fibre reinforced SUPER-technopolymer, these hinges feature two bodies of different sizes and are available in several versions to suit different installation requirements, including flush door and jamb mounting as well as doors mounted flush against the jamb. The CFDX-G version is equipped with step and flat washers, making it suitable for installation on glass doors and panels.

Discover more

­

Ball tranfer units

The ball transfer units are used in the construction of machinery and equipment to move heavy loads. The ball roller bearing ensures reliable operation and long life. The elements come in several new models: GN 509.5 in steel or stainless steel with a threaded stud, GN 509.6 in steel with internal thread, GN 509.7 in steel with a spring, and GN 509.8 with a mounting flange and steel sheet.

Discover more

­

ADM

November 11-12

Montreal

Stand 1618

­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders

Try the function Quick Order

­
­

Copyright © 2026 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­