Get Attracted by Elesa’s Industrial Magnets, CFMY-NL Lift-off Hinges, DIN 466-A4 Knurled Knob, Come and Visit Us!

­

Get Attracted by Elesa’s Industrial Magnets

Elesa offers more than 30 series and 700 codes designed to meet a wide range of permanent fastening needs in a various industrial applications.  Whether you're suspending equipment, securing cables, or attaching covers and tools to aluminum profiles Elesa's magnets have you covered. 

 

Choose from top magnetic materials:
• Ferrite (HF)
• Aluminium nickel cobalt (AlNiCo)
• Samarium cobalt (SmCo)
• Neodymium iron boron (NdFeB)
These magnets deliver strong adhesive power, high-temperature resistance and, corrosion resistance, thanks to their external shielding.

See more

­

CFMY-NL Lift-off Hinges

The CFMY-NL lift-off hinge is designed for removable doors and features a built-in mechanical lock, which can be activated via a hexagonal key or integrated key. 

ensuring the door stays securely in place and prevents accidental lifting and sliding.

See more

­

DIN 466-A4 Knurled Knob

Crafted from AISI 316L stainless steel with a matte sandblasted finish, this knurled knob is available with a threaded hub and pass-through hole for versatile applications.

See more

­

Come and Visit Us!

8th - 10th October

Quebec, CA

Stand 1105

­
­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders  

Try the function Quick Order

­

Copyright © 2024 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­