Elesa Accessories for Hydraulic Systems: Reliable and High-performances Components, RMT-T Flat Magnets With Handle, GN 19 Levelling Feet, Come and visit us
Elesa Accessories for Hydraulic Systems: Reliable and High-performances Components
Elesa offers a wide range of accessories for hydraulic systems, which guarantee high performances in demanding application sectors, such as construction, manufacturing, and agriculture. Oil plugs are ideal for applications on tanks, hydraulic power units, and transmissions. Breather caps allow to keep the internal tank pressure within certain values, preventing alterations in pressure levels. Oil level sight glasses provide a simple way of reading the level of fluid on tanks or hydraulic systems. Level indicators are designed for visual control of the level and temperature of fluids inside tanks or reservoirs of hydraulic systems. Flow indicators offer a simple and effective way of visually monitoring flow through pipe systems. Level sensors are used on tanks to detect the predefined limit level of liquid content. Flexible coolant hoses represent the solution when lubrication, precise suction of fluids or dust particles, or the maintaining of a certain temperature are required.
The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force. They are mainly used for holding drawings, documents, and similar on a metal surface.
AISI 316L stainless steel sheet metal base. They can be used in hygienic areas, being compliant with the 3-A-88-01 sanitary standard and the DGUV testing principles. The quality of the finish of the stainless steel parts prevents adhesion of dirt and facilitates cleaning.