Elesa Accessories for Hydraulic Systems: Reliable and High-performances Components, RMT-T Flat Magnets With Handle, GN 19 Levelling Feet

­

Elesa Hydraulic System Accessories: High-Performance Solutions for Demanding Applications 

 

Elesa offers a diverse range of hydraulic system accessories, Designed for high performance in demanding application sectors, such as construction, manufacturing, and agriculture.


Oil Plugs: Perfect for use in tanks, hydraulic power units, and transmissions, ensuring secure sealing and reliable operation.
Breather Caps: Maintain internal tank pressure, preventing fluctuations that can disrupt system performance.
Oil Level Sight Glasses: Provide an easy and accurate way to monitor fluid levels in tanks or hydraulic systems.
Level Indicators: Enable clear visual monitoring of fluid levels and temperatures within hydraulic system tanks for reservoirs.  
Flow Indicators: Offer a straightforward solution for visually tracking flow rates through piping  systems.
Level Sensors: Detect and signal when liquid content reaches predefined limits in tanks.
Flexible Coolant Hoses: Ideal for precision lubrication, fluid or dust particle suction, and temperature regulation

See more

­

RMT-T Flat Magnets with Handle

Crafted from powerful neodymium-iron-boron (NdFeB) magnetic material. These magnets provide exceptional holding power. They are commonly used for holding drawings, documents, or similar on a metal surfaces.

See more

­

GN 19 Leveling Feet

Constructed from AISI 316L stainless steel.
These leveling feet are ideal for hygienic environments, meeting the  3-A-88-01 sanitary standard and the DGUV testing principles.
The high-quality stainless steel finish resists dirt adhesion and facilitates easy cleaning.

See more

­

Check stock, prices and buy 24/7

Discount on total order value

No minimum amount for orders  

Try the function Quick Order

­

Copyright © 2024 ELESA CANADA Ltd.

3-3600B Laird Rd. Mississauga, ON L5L 6A7
elesa.com

­
­