MTA-SST latch clamps, RMMC Magnetic closures and Double-curved tubular handles GN 426.4

­

MTA-SST latch clamps

MTA-SST latch clamps ensure tight closing of any cover. The product is available in two versions: MTA-TX with pulling pin and MTA-TFX with pulling hook. The product material, rivets, Pulling pin and hook are made of AISI 303 stainless steel. The handle is made of red polyurethane, while all the articulated joints are lubricated with special grease. In the MTA-TFX version, the position of the pulling hook can be adjusted according to specific applications.

Discover more

­

RMMC magnetic closures

RMMC magnetic locks are compact components that allow the closing of hatches, doors, and sliding doors. The rubber-coated magnetic surface (black or gray) reduces noise and prevents accidental scratches on sensitive surfaces.

The neodymium (NdFeB) magnet with a thermoplastic elastomer (TPE) coating is suitable for applications up to 80°C. Multiple versions are available: only magnet or with striker plate to adapt RMMC to customer needs.

Discover more

­

GN 426.4 double-curved tubular handles

The GN 426.4 bridge handles for cabinets are made from a curved aluminum profile with an epoxy resin coating.

The handles are available in black RAL 9005 with a matte finish, gray RAL 9006 with a matte finish, or in natural color.

Discover more

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2026 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

­
­