The Super-Techopolymer, Rubber Buffers DVM.4 and DVM.5 and Key Insert GN 3124.

­

The added value of Super-Technopolymer

Thanks to well-established expertise and a state-of-the-art in-house laboratory, Elesa employs next generation technopolymers, combining high mechanical, thermal, and chemical resistance, electrical insulation, and long-term durability.

The Super-Technopolymer is now also used for threaded components, including threaded studs and stems, knurled knobs, positioning elements and cam levers, effectively meeting a wide range of requirements while consistently ensuring high performance.

The lightness of this material represents an evolution in industrial components, while its low friction coefficient improves machine efficiency, minimises wear, maintenance, and reducing energy consumption, with added sustainability benefits thanks to lower CO₂ emissions.

Discover more

­

DVM.4 and DVM.5 rubber buffers

DVM.4 and DVM.5 rubber buffers with a concave support surface to adapt to uneven surfaces, dampen vibrations, shocks and noises produced by moving bodies. The DVM.4 (with threaded stud) and DVM.5 (with blind-hole threaded bushing) are made with metal components in polished zinc-plated steel, black natural rubber, and hardness of 40, 55, or 70 Shore A (±5). The DVM.4-SST and DVM.5-SST versions use AISI 304 stainless steel for the stud/bush and base plate, with a body in black natural rubber and hardness 55 Shore A (±5).

Discover more

­

Key Insert GN 3124

The GN 3124 key inserts are used to install the standard components of the Hygienic Design line. The combination of aluminum and the rounded hexagonal geometry of the key ensures effective torque transfer, protecting the screw head. The inserts are operated with ratchet spanners or reversible ratchet spanners with a square drive.

Discover more

­

Opening during August

We are pleased to inform you that our Sales offices will be open during the entire month of August, except on Thursday, 13th, Friday, 14th and Monday, 17th.

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2026 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­