German Design Award 2024 to EMPC. Bridge Handle, CFAX-IP Hinge with Packing Ring, GN 514-A4 Indexing Plunger

­

German Design Award 2024 to EMPC. Bridge Handle 

EMPC. bridge handle has been honored with the prestigious German Design Award 2024, in the “Excellent Product Design Industry” category. 
It presents high mechanical resistance, lightness and distinguished quality surface finish. Its solid and essential shape offers an ergonomic grip and a contemporary and elegant design. 
Entirely in technopolymer, EMPC. handle features a cover in 7 colours, for a perfect aesthetic compatibility with the machines on which it is installed. 
A triumph of functionality, elegance and solidity.
 

See more

­

CFAX-IP Hinge with Packing Ring

Made of polyamide based technopolymer, it is available in the nickel-plated brass boss with threaded hole version and in the nickel-plated steel threaded stud ones.
It allows sealing with a protection rating of up to IP69K in both directions: from the outside of the protection to the inside and vice versa.

See more

­

GN 514-A4 Indexing Plunger

It offers a very ergonomic operation, that requires only repeated pressing of the knob. Thanks to the cardioid mechanism, it is suited for use in tight conditions and it is also easy to protect against improper operation, if necessary. 

See more

­
­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders 

Try the Quick Order  function 

­

Copyright © 2024 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­