German Design Award 2024 to the TCC System of Connecting Clamps and Hinged Joints for Tubes, THR-LP Oil Plug for Manual Tightening, GN 1133 and GN 1135 Lifting Lock Pins

­

Excellent Product Design Winner: The TCC System of Connecting Clamps and Hinged Joints for Tubes Wins the 2024 German Design Award 

The TCC system, which combines strength, versatility, and easy cleaning, was recently honored with the prestigious German Design Award 2024 in the Excellent Product Design category. 

Made of fiberglass-reinforced polyamide-based technopolymer and fitted with stainless steel screws and nuts, Elesa connecting clamps are resistant to corrosion while reducing the weight of the structures manufactured.

The design that includes smooth surfaces and rounded edges makes cleaning easier while enhancing the aesthetics of the manufactured structures.

Connecting clamps and joints easily affix to tubes to create stable and modular structures that, thanks to clamping kits, can be disassembled, modified, and reassembled in another environment without the need for additional tools.

See more

­

THR-LP Oil Plug for Manual Tightening 

Made of fiberglass-reinforced polyamide-based technopolymer, the THR-LP Oil Plug is equipped with a retaining chain to prevent loss.

The elastic fork, housed in the unique groove of the cap, can rotate freely.

In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.

See more

­

GN 1133 and GN 1135 Lifting Lock Pins  

The GN 1133 and GN 1135 lifting lock pins are designed for quick and easy use. 

Unlock the threaded segments by pressing the operation button to adjust the pin in or out of the mounting thread. 

This feature eliminates the time-consuming process of screwing in or out, usually encountered with typical lifting gear.

See more

­
­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders 

Try the Quick Order  function 

­

Copyright © 2024 ELESA USA 
1930 Case Parkway North, Twinsburg, OH, 44087

elesa.com

­
­