DVB.6 DVB.7

Vibration-damping elements

Rubber and steel or stainless steel


Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ getConverted(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Vibration-damping body

Natural rubber NR, black colour.

Hardness 40, 55, 70 Shore A ±5.

Standard executions

  • DVB.6: zinc-plated steel plate and threaded stud.
  • DVB.6-SST: AISI 304 stainless steel plate and threaded stud.
  • DVB.7: zinc-plated steel plate and boss, threaded blind hole.
  • DVB.7-SST: AISI 304 stainless steel plate and boss, threaded blind hole.

Features and applications

DVB. vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.

DVB elements are generally used as a bumper or as a limit stop for the absorption of vibrations.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to operator's health;
  • noise.

SeeᅠTechnical data and guidelines for the choice.

Special executions on request

Natural rubber NR, hardness 40, 70 Shore A ±5 for the executions with AISI 304 stainless steel base.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT