LMTF

Threaded connections

for profile structures
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
  • LMTF-C9: fusione in acciaio zincato, rivestimento resina epossidica, colore nero RAL 9005, finitura mat.
  • LMTF-ZN: cast zinc-plated steel.

Features and applications

LMTF threaded connections are generally used together with the aluminum profiles of size 30/40 mm, to allow the assembly of elements such as the levelling elements in different positions.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT