BT.

Fluted grip knobs

Technopolymer


Select the execution
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
Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • BT-B: brass boss, threaded blind hole. !da duplicazione!
  • BT-SST: AISI 303 stainless steel boss, threaded blind hole.
  • BT-FP: brass boss, threaded pass-through hole.
  • BT-SST-FP: AISI 303 stainless steel, threaded pass-through hole.
  • BT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).
  • BT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT