VDN.FP (inch sizes)

Solid handwheels

Duroplast


Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ getConverted(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Reinforced phenolic based (PF) Duroplast, high resistance. Resistant to solvents, oils, greases and other chemical agents.

Colour

Black, glossy finish.

Ring

Matte anodised aluminium (ELESA original design - Reg. U.S. Pat. & TM Off.).

Standard executions

Black-oxide steel hub, uncovered front end, with reamed hole. See table for maximum permissible boring diameters d' and d''.

  • VDN.FP+I: with revolving handle type I.301+x in phenolic based (PF) Duroplast, black colour, glossy finish.
  • VDN.FP+IR: with fold-away handle type IR.407 in phenolic based (PF) Duroplast, black colour, glossy finish.
  • VDN.FP+IRS: with automatic fold-away safety handle "Fold-O-matic"® type IRS.820 in glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Accessories on request

Axial retaining washer type GN 184 .

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Special executions on request

To order the handwheel with keyway complete code and description with the index -K (i.e. 973710-K VDN.100 FP+I-A 3/8-K).

  • Handwheels without handle.
  • Handwheels with hub not drilled.
  • Handlwheels with incorporated balancing counterweights.
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT