CFMY

Hinges for removable doors
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
Glass-fibre reinforced polyamide (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Standard executions

Pass-through holes for countersunk head screws.

  • CFMY-D: rotation pin fitted on the right hinge body.
  • CFMY-S: rotation pin fitted on the left hinge body.

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see theᅠGuidelines.

Resistance testsAXIAL STRESSRADIAL STRESS90° ANGLED STRESS
____logo__CFMY_S_AXIAL______logo__CFMY_S_RADIAL______logo__CFMY_S_90__
DescriptionMax limit static loadSa [N]Max limit static loadSr [N]Max limit static loadS90 [N]
CFMY.40800500400
CFMY.5012001100700
CFMY.60205016001250

The max static load is the value above which the material may break thus prejudicing the hinge functionality. Obviously, a suitable factor, according to the importance and the safety level of the specific application must be applied to this value.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT