HCX-PT Indicatori di livello a colonna

con armatura di protezione in SUPER-tecnopolimero

Select the execution
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
Indicator body

Transparent polyamide based (PA-T) technopolymer. Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.

Avoid contact with alcohol or detergents containing alcohol.

Protection frame

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish. Supplied assembled, removable by a screwdriver.

Screws, nuts and washers

  • Zinc-plated steel. (HCX-PT).
  • AISI 303 stainless steel screws, AISI 304 stainless steel nuts and washers. (HCX-PT-SST).
  • Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer screws, AISI 304 stainless steel nuts and washers. (HCX-PT-VT).

Packing rings

  • NBR synthetic rubber O-Ring. (HCX-PT and HCX-PT-VT).
  • FKM type VITON®*O-Ring. (HCX-PT-SST).

Roughness of the packing ring application surface Ra = 3 µm.

Contrast screen

White lacquered aluminium. The housing, in the appropriate external rear slot, guarantees the best protection from direct contact with fluid.

It can be taken out from the inclined side, before assembly to allow the insertion of level lines or words.

Standard executions

  • HCX-PT: without thermometer. Zinc-plated steel screws, nuts and washers.
  • HCX-PT-SST: without thermometer. AISI 303 stainless steel screws, AISI 304 stainless steel nuts and washers.
  • HCX-PT-VT: without thermometer. Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer screws, AISI 304 stainless steel nuts and washers.
  • HCX/T-PT: with incorporated thermometer. Zinc-plated steel screws, nuts and washers.
  • HCX/T-PT-SST: with incorporated thermometer. AISI 303 stainless steel screws, AISI 304 stainless steel nuts and washers.
  • HCX/T-PT-VT: with incorporated thermometer. Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer screws, AISI 304 stainless steel nuts and washers.

Mounting

When fitting is not possible from the inside of the reservoir and the walls are not thick enough, the screws can be used together withᅠFast Mounting Kit.

Maximum continuous working temperature

90°C (with oil).

Features and performances

Ultrasound welding to guarantee a perfect seal.

Lens effect for a better visibility of the fluid level and temperature.

Special openings in the protection frame provide maximum fluid level visibility even from side positions.

All shocks are absorbed by the frame that transmits them directly onto the wall of the reservoir.

Technical data

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the weld stood up to: 18 bar (HCX.76-PT e HCX.127-PT) 12 bar (HCX.254-PT).

For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other standard executions

  • HCX-ARᅠfor use with fluids containing alcohol.

Special executions on request

  • UV resistant transparent technopolymer indicators.
  • Indicators with two red ball-shaped floats (only for the execution without thermometer).
  • Indicators with cylindrical or step-shaped (NBR or FKM) packing rings (instead of OR) for mounting on reservoirs having rough surfaces or in any case not perfectly flat.

* Registered trademark by DuPont Dow Elastomers.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT