RH-M1-CLEAN U-shaped handles

Aluminium

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Round cross section aluminium bar, epoxy resin coating, glossy finish.

Colour

RAL 9002 white.

Standard execution

Threaded blind holes.

Features and applications

This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Special executions on request

With end supports, colour similar to RAL 9002.

Different lengths.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT