RH-AG-CLEAN Shaped handles

Aluminium
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
Material

Aluminium, epoxy resin coating, glossy finish.

Colour

White similar to RAL 9002.

Standard execution

Threaded blind holes.

Features and applications

This handle, of white colour, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT