RH-OA-CLEAN Handles

Oval flat cross section, aluminium
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
Material

Oval flat cross section aluminium, epoxy resin coating, glossy finish.

Colour

RAL 9002 white.

Standard execution

Threaded blind holes.

Features and applications

This handle, of white colour, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT