RH-W3-CLEAN Inclined handles

Regular profile, aluminium

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Aluminium, epoxy resin coating, glossy finish.

Colour

RAL 9002 white.

End caps

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002.

Standard execution

Threaded blind holes.

Features and applications

This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT