CFU. Hinges with adjustable friction

Technopolymer

Select the execution
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
Material

Acetal based (POM) technopolymer. Flammability class UL94-HB.

Pin

Polycarbonate based (PC) technopolymer, black colour (white for CLEAN execution). Flammability class UL94-V2.

Adjusting boss and screw

AISI 304 stainless steel screw.

AISI 303 stainless steel adjusting boss.

Standard execuotions

Assembly by means of pass-through holes for cylindrical head screws.

  • CFU: black colour, matte finish.
  • CFU-CLEAN: white colour similar to RAL 9002, matte finish.

Features and applications

The main feature of CFU. hinge is the possibility to adjust the resistant torque of the door on which it is assembled, facilitating the door clamping in the various positions of opening, partial opening and closing.

To adjust the friction force, simply turn the screw on the hinge body, clockwise to increase the friction and anti-clockwise to reduce it.

Rotation angle (approximate value)

Max 275º (-95° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Resistant torque

The resistant torque values of 1.4 and 4 Nm can be obtained by applying a maximum tightening torque of 0.8 Nm (CFU.40) and 4 Nm (CFU.60) on the adjusting screw.

The hinge had been tested with more than 60.000 opening and closing cycles and the values of the resistant torque was unchanged.

To choose the convenient type and the right number of hinges for your application, see theᅠGuidelines.

Resistance testsAXIAL STRESSRADIAL STRESS90° ANGLED STRESSResistant torque
____logo__CFU_S_AXIAL______logo__CFU_S_RADIAL______logo__CFU_S_90______logo__CFU_CR__
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
[Nm]
CFU.40 CH-470011001400180050010001.4
CFU.60 CH-61500235022503200150025004
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT