RH-W1-CLEAN Offset tubular handles

Aluminium

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Handle shanks

Extruded aluminium, epoxy resin coating, RAL 9002 white colour, glossy finish.

Threaded blind holes.

Tube

RAL 9002 white.

Colour

RAL 9002 white.

Fitting ends

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002.

Features and applications

This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT