ETH. Tubular handles

Technopolymer and aluminium

Select the execution
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
Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

Side caps

Technopolymer in Ergostyle colours and white similar to RAL 9002 (CLEAN), glossy finish.ᅠSupplied with the handle, press-fit assembly, removable by a screwdriver.

Available also as accessories sold separately (see table ECA.).

Anti-rotation tube assembling system.

Special expansion-assembly system between the tube and the handle shanks to prevent rotation during operation.

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

  • ETH-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.ᅠSide shanks in grey-black colour.
  • ETH-AN: anodised aluminium tube, natural colour.ᅠSide shanks in grey-black colour.
  • ETH-CLEAN:ᅠaluminium tube, coating in white colour similar to RAL 9002, glossy finish.ᅠSide shanks in white colour similar to RAL 9002.

Suggested tightening torque:

  • back mounting with plain holes: 8 [Nm]
  • front mounting with plain or tapped holes: 15 [Nm].

Ergonomy and design

The large diameter of the tube offers a good and comfortable grip; the antirotation assembly system of the handle shanks to the tube has been developed to offer a firm and secure manœuvrability during operations.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Special executions on request

Different lengths.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT