MPR Folding handles with recessed tray

with return spring, technopolymer

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Glass-fibre reinforced polyamide based (PA) technopolymer.

Standard executions

Pass-through holes for M4 countersunk-head screws (not supplied).

  • MPR:ᅠRAL 9005 black colour or RAL 7040 (C33) grey colour, matte finish.
  • MPR-CLEAN: white colour similar to RAL 9002, matte finish.

Rotation pin and return springs

AISI 303 stainless steel pin, AISI 302 stainless steel springs.

Technical data

The lifting resistance (F1) and tensile strength (F2) values reported in the table are the result of permanent deformation by means of the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Assembly instructions

Drill the handle housing according to the template dimensions.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT