PR-PF Flush pull handles

for snap-in assembly, technopolymer

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Standard executions

Snap-in assembly (see Assembly Instructions).

  • PR-PF: glass-fibre reinforced polyamide based (PA) technopolymer, grey-black, orange and light grey colours, matte finish.
  • PR-PF-CLEAN:ᅠglass-fibre reinforced polyamide based (PA) technopolymer white colour similar to RAL 9002, matte finish.

Ergonomy and design

A modern design thanks to the compact shape. The internal profile of the cavity offers a safe, comfortable and ergonomic grip.

PR-PF-CLEAN in white colour is particularly suitable for applications on medical and hospital equipment and for food processing machines.

Technical data

The lifting (F1) and pull out (F2) resistance values reported in the table are the result of the tests carried out in laboratory with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the upper part of the handle into the housing (Fig.1).
  • Press onto the lower part until the handle is completely snapped in (Fig. 2).
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT