ERB-PF Bi-directional flush pull handles

for snap-in assembly, technopolymer

Select the execution
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
Standard executions

  • ERB-PF: glass-fibre reinforced polyamide based (PA) technopolymer grey-black colour, matte finish.
  • ERB-PF-CLEAN: glass-fibre reinforced polyamide based (PA) technopolymer white colour similar to RAL 9002, matte finish.

Features and applications

ERB-PF bi-directional flush pull handles are suitable to open and close sliding doors. The ergonomy of the cavity offers a safe and comfortable grip.

ERB-CLEAN in white colour is suitable for applications on medical and hospital equipment and food processing machines.

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the side of the handle with fixed toothing into the housing (Fig. 1).
  • Press onto the opposite side (elastic toothing) until the handle is completely snapped in (Fig. 2).
ERB-PF
ERB-PF-CLEAN
SXY
0,7 - 1105,3 +0,251,5 + 0,2
1 - 1,5105,3 +0,251,7 + 0,2
1,5 - 2,2105,3 +0,252,0 + 0,2
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT