B.259 Knurled grip knobs

Duroplast

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Phenolic based (PF) Duroplast.

Colour

  • B.259: black, glossy finish.
  • B.259-CLEAN: white similar to RAL 9002, glossy finish.

Standard executions

  • B.259-B: brass boss, threaded blind hole.
  • B.259-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).
  • B.259-CLEAN: AISI 303 stainless steel boss, threaded blind hole.

Features and applications (B.259-CLEAN)

B.259-CLEAN knob, thanks to its white colour and glossy finish, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealthy residues from depositing.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT