MD51 Fluted grip knob for digital indicators DD51 and DE51

Technopolymer

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard execution

Plain blind hole. Fitting by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.

Self-adhesive front plate

Matte anodised aluminium. Supplied assembled.

Applications

MD51 knob has been designed to be mounted on direct drive digital position indicatorsᅠDD51 DE51ᅠor on direct drive electronic position indicatorsᅠDD51 DE51.

Special executions on request

Stainless steel grub screw.

The front plate can be customised with words, marks, graphic symbols, etc... or supplied in other colours.

Assembly instructions

  • Remove the grub screw from the indicator bushing.
  • Insert MD51 knob making sure that the grub screw seat matches the tapped blind hole of the indicator bushing.
  • Screw the grub supplied with the knob, to lock simultaneously the spindle, the indicator bushing and the knob.
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT