BSA51

Bases for spindle locking

Zinc alloy


CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ getConverted(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Die cast zinc alloy, epoxy resin coating, black colour, matte finish.

Features and applications

BSA51 locking bases allow an easy and quick locking of the spindles after their positioning. They are equipped with a Ø 6.1 mm hole to fit the referring pin of the indicator. They can be assembled with the handle either on the right or on the left and can be fitted to the machine by means of two M4 cylindrica-head screws (not included in the supply).

Type GN 302 adjustable handle with die-cast zinc alloy lever body and AISI 304 stainless steel clamping element.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT