RDB Toothed clamping elements

SUPER-technopolymer
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
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Standard executions

Central plain pass-through hole and two holes for pins.

  • RDB-F: front mounting by means of two holes for cylindrical-head screws.
  • RDB-CF: with built-in case, front mounting by means of two holes for cylindrical-head screws.
  • RDB-B: rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
  • RDB-CB: with built-in case, rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).

Features and applications

The toothed clamping elements RDB-F and RDB-B, coupled between them or with the executions RDB-CF or RDB-CB, allow to lock the position of two components rotating around an axis.

The locking angle is adjustable with a pitch of 6 °.

Accessories on request

AISI 301 stainless steel push springs facilitating the detachment of the toothed clamping elements.

CodeDescriptiond

Max load

[N]

____logo__weight__
51965ML-RDB.3223652
51967ML-RDB.4029904
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT