FC-M12x1 Extensions with M12x1 connector

For CFSQ, CFSW and EBR-SW

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Standard executions

Polyamide based (PA) technopolymer connector with housing and contact holder, nickel-plated brass nut.

  • FC-M12x1-P4: 4 pole M12x1 female axial connector. Cable with sheath in PVC CEI 2022, black colour.
  • FC-M12x1-P8: 8 pole M12x1 female axial connector. Cable with sheath in PVC, black colour, UL/CSA STYLE type.
ConnectorFC-M12x1-P4FC-M-12x1-P8
Conductors cross-section4x0.34mm28x0.33mm2
Maximum applicable voltage250V30V
Maximum opening capacity4A2A
Isolation resistance≥100Ω 500VDC≥100Ω 500VDC
Working temperature-25°C, +70°C-15°C, +70°C
Protection classIP69K *IP67 *

* With the connector properly screwed

Compatibility

Electromechanical products with 4 and 8 pole male connector output.

  • Hinges with built-in safety switchᅠCFSQ.
  • Hinges with built-in safety multiple switchᅠCFSW.
  • Handle with built-in microswitchᅠEBR-SW.

Special executions on request

Extensions with cables in different lengths.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT